Leave a message
MENU
Search
Languages

Contacting Encoders

Contacting Encoders
Specifications

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents.

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

Design Kits Bourns offers Design Kits for this product line.

Conflict Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Type Package Diameter Sealable Detents Switch Shaft Bushing Terminal Configuration Resolution Range Rotational Speed Circuit Compatibility Rotational Life MDS Engineering Design Files
3315 3315 3315_part Buy Incremental 9 mm IP67 No No Plastic Plastic/Metal PC Pins 6, 16 PPR 120 rpm max. TTL compatible 100,000 cycles @ 6 PPR /25,000 cycles @ 16 PPR 3315Y-L
Downloads
EAW EAW ACE-128_part Buy Absolute 22 mm IP40 No No Plastic Plastic PC Pins 128 Position 120 rpm max. 10 mA @ 10 VDC 50,000 shaft revolutions EAW
ECW ECW ecw1j_part Buy Incremental 22 mm IP40 Yes No Plastic Plastic PC Pins 6, 9, 12, 24, 36 PPR 120 rpm max. 10 mA @ 10 VDC 200,000 shaft revolutions ECW-L
Downloads
EPS EPS eps_part Buy Incremental 22 mm x 27 mm IP40 Yes Yes Plastic Plastic PC Pins 6, 9, 12, 24, 36 PPR 120 rpm max. 10 mA @ 10 VDC 200,000 shaft revolutions Downloads
ES ES es_part Buy Incremental/ Shaftless 20 mm IP40 Yes No None None PC Pins 6 & 24 PPR 120 rpm max. 10 mA @ 10 VDC 200,000 shaft revolutions ES-L
Downloads
PAC18R PAC18R pac18r_part Buy Absolute 18 mm IP64 Yes No Plastic Plastic PC Pins 8, 12 & 16 Position 60 rpm max. 1 mA @ 10 VDC 30,000 cycles PAC18R
Downloads
PEC09 PEC09 PEC09_part Buy Incremental 9 mm IP40 Yes Yes Metal Metal PC Pins 12 - 15 PPR 60 rpm max. 10 mA @ 5 VDC 30,000 cycles PEC09
Downloads
PEC11D PEC11D pec11d_part Buy Incremental 12 mm IP40 Yes Yes Metal Metal PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 20,000 cycles TBD
Downloads
PEC11H PEC11H pec11h_part Buy Incremental 11 mm IP40 Yes Yes Metal Metal PC Pins 8 – 20 PPR 60 rpm max. 10 mA @ 5 VDC 100,000 cycles PEC11H
Downloads
PEC11J PEC11J Buy Incremental 11 mm IP40 Yes Yes Metal Metal SMD 9, 15 and 24 PPR 60 rpm max. 10 mA @ 5 VDC 100,000 cycles PEC11J
Downloads
PEC11L PEC11L PEC11L_part Buy Incremental 11 mm IP40 Yes Yes Metal Metal PC Pins 9, 15, 20 PPR 60 rpm max. 10 mA @ 5 VDC 100,000 cycles PEC11L
Downloads
PEC11R PEC11R PEC11R_part Buy Incremental 12 mm IP40 Yes Yes Metal Metal PC Pins 12, 18, 24 PPR 60 rpm max. 1 mA @ 5 VDC 30,000 cycles PEC11R
Downloads
PEC11S PEC11S PEC11S_part Buy Incremental 12 mm IP40 Yes Yes Metal Metal SMD 15 PPR 60 rpm max. 1 mA @ 5 VDC 15,000 cycles PEC11S
Downloads
PEC12R PEC12R PEC12R_part Buy Incremental 12 mm IP40 Yes Yes Plastic Metal PC Pins 12, 24 PPR 100 rpm max. 1 mA @ 5 VDC 30,000 cycles PEC12R
Downloads
PEC16 PEC16 PEC16_part Buy Incremental 16 mm IP40 Yes Yes Plastic Metal PC Pins 12, 24 PPR 100 rpm max. 1 mA @ 5 VDC 100,000 cycles PEC 16
Downloads
PEL12D PEL12D PEL12_part Buy Incremental 12 mm IP40 Yes Yes Plastic Metal PC Pins 24 PPR 100 rpm 0.5 mA @ 5 VDC 30,000 cycles PEL12D
Downloads
PEL12S PEL12S PEL12_part Buy Incremental 12 mm IP40 Yes No Plastic Metal PC Pins 24 PPR 100 rpm 0.5 mA @ 5 VDC 30,000 cycles PEL12S
PEL12T PEL12T PEL12_part Buy Incremental 12 mm IP40 Yes Yes Plastic Metal PC Pins 12, 24 PPR 100 rpm 0.5 mA @ 5 VDC 30,000 cycles PEL12T
Downloads
PER21 PER21 per21_part Buy Incremental 21 mm Yes No None None PC Pins 9 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER21
Downloads
PER23 PER23 per23_part Buy Incremental 23 mm Yes No None None PC Pins 10 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER23
Downloads
PER28 PER28 per28_part Buy Incremental 28 mm IP40 Yes No None None PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER28
Downloads
PER35 PER35 per35_part Buy Incremental 35 mm IP40 Yes No None None PC Pins 10 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER35
Downloads
PER56 PER56 per56_part Buy Incremental 56 mm IP40 Yes No None None PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 50,000 cycles PER56
Downloads
PER60 PER60 per60_part Buy Incremental 60 mm Yes No None None PC Pins 15 PPR 60 rpm max. 10 mA @ 5 VDC 40,000 cycles PER60
Downloads
PES12 PES12 PES12_part Buy Incremental/Shaftless 12 mm IP40 Yes No None None PC Pins 24 PPR 60 rpm max. 1 mA @ 5 VDC 30,000 cycles PES 12
Downloads
Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeSwitchLed ColorEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33153315_partSee Note
See Data SheetLabel
e3EN-2
Request Report
3315Y-L
China RoHS2 EFUP50 - Encoders EN2
EAWACE-128_partSee Note
See Data SheetLabel
e3EN-1
Request Report
EAW
China RoHS2 - Encoders EN1
ECWecw1j_partSee Note
See Data SheetLabel
e3EN-1
Request Report
ECW-L
China RoHS2 - Encoders EN1
EPSeps_partSee Note
See Data SheetLabel
e3EN-1
Request Report
TBD
China RoHS2 - Encoders EN1
ESes_partSee Note
See Data SheetLabel
e3EN-1
Request Report
ES-L
China RoHS2 - Encoders EN1
PAC18Rpac18r_partTBD
TBD
TBDEN-1
Request Report
PAC18R
China RoHS2 - Encoders EN1
PEC 16PEC16_partSee Note
TBD
Label
TBDEN-1
Request Report
PEC 16
China RoHS2 - Encoders EN1
PEC09PEC09_partTBD
TBD
TBD
TBDEN-1
Request Report
PEC09
China RoHS2 - Encoders EN1
PEC11Dpec11d_partSee Note
See Data Sheet
TBD
e3EN-4
Request Report
TBD
China RoHS2 - Encoders EN1
PEC11Hpec11h_partSee Note
See Data Sheet
TBD
e3EN-4
Request Report
PEC11H
China RoHS2 - Encoders EN1
PEC11J1See Data Sheet
TBD
e3EN-1
Request Report
PEC11J
China RoHS2 - Encoders EN1
PEC11LPEC11L_partTBD
TBD
TBD
TBDEN-1
Request Report
PEC11L
China RoHS2 - Encoders EN1
PEC11RPEC11R_partSee Note
See Data SheetLabel
e3EN-1
Request Report
PEC11R
China RoHS2 - Encoders EN1
PEC11SPEC11S_partSee Note
See Data SheetLabel
TBDEN-1
Request Report
PEC11S
China RoHS2 - Encoders EN1
PEC12RPEC12R_partSee Note
See Data SheetLabel
e3EN-3
Request Report
PEC12R
China RoHS2 EFUP50 - Encoders EN3
PEL12DPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12D
China RoHS2 - Encoders EN1
PEL12SPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12S
China RoHS2 - Encoders EN1
PEL12TPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12T
China RoHS2 - Encoders EN1
PER21per21_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER21
China RoHS2 - Encoders EN1
PER23per23_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER23
China RoHS2 - Encoders EN1
PER28per28_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER28
China RoHS2 - Encoders EN1
PER35per35_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER35
China RoHS2 - Encoders EN1
PER56per56_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER56
China RoHS2 - Encoders EN1
PER60per60_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER60
China RoHS2 - Encoders EN1
PES 12PES12_partSee Note
TBD
Label
TBDEN-1
Request Report
PES 12
China RoHS2 - Encoders EN1
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a